IESNA:LM-63-2002
[TEST]P1358968
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-835-U-SL4-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3500K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9329.4
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1353.2 1401.0 1451.9 1512.4 1560.2 1614.3 1674.8 1703.5 1748.1 1814.9 1878.6 1974.1 2225.7 2470.9 2827.5 3330.6 3719.0 4056.5 
4508.7 4906.7 5342.9 5645.4 5846.0 5941.5 5890.6 5514.9 4266.7 2712.9 1846.8 1451.9 974.3 273.8 82.8 35.0 12.7 0.0 0.0 
1353.2 1388.3 1448.8 1493.3 1550.7 1608.0 1649.4 1697.1 1741.7 1795.8 1856.3 1971.0 2197.0 2404.0 2757.4 3228.7 3620.3 4005.6 
4413.2 4827.1 5260.1 5575.4 5734.6 5830.1 5807.8 5534.0 4346.3 2881.6 1923.2 1458.3 999.8 283.4 89.2 38.2 15.9 3.2 0.0 
1353.2 1394.6 1445.6 1490.2 1537.9 1595.2 1643.0 1681.2 1713.0 1757.6 1814.9 1907.3 2092.0 2295.7 2595.0 3009.0 3442.0 3766.8 4142.5 
4511.9 4897.1 5212.4 5381.1 5530.8 5588.1 5594.5 5040.4 3645.8 2410.4 1703.5 1162.2 484.0 197.4 117.8 38.2 3.2 0.0 
1353.2 1397.8 1445.6 1496.5 1534.7 1588.9 1627.1 1662.1 1697.1 1732.2 1773.5 1824.5 1939.1 2120.6 2289.4 2623.7 2977.1 3289.2 3582.1 
3859.1 4190.3 4489.6 4750.7 4979.9 5196.5 5518.0 5890.6 6097.6 5658.1 5097.7 4158.4 2649.2 761.0 175.1 41.4 6.4 0.0 
1353.2 1388.3 1436.0 1477.4 1537.9 1566.6 1614.3 1662.1 1681.2 1713.0 1732.2 1786.3 1853.1 1961.4 2127.0 2273.4 2525.0 2786.1 3047.2 
3295.5 3540.7 3776.3 4037.4 4295.4 4581.9 4948.1 5460.7 6177.2 6874.5 6845.8 5686.8 3986.5 1907.3 436.2 66.9 9.6 
0.0 
1353.2 1391.5 1432.8 1487.0 1531.6 1569.8 1604.8 1649.4 1678.0 1709.9 1738.5 1783.1 1859.5 1964.6 2098.3 2260.7 2499.5 2732.0 2986.7 
3244.6 3467.5 3725.4 3973.8 4225.3 4524.6 4878.0 5368.4 6119.8 6884.0 6880.8 5658.1 4107.5 2184.3 471.2 60.5 9.6 
0.0 
1353.2 1385.1 1423.3 1477.4 1522.0 1569.8 1608.0 1646.2 1687.6 1722.6 1754.4 1789.5 1850.0 1897.7 1961.4 2072.8 2248.0 2416.7 2639.6 
2853.0 3088.6 3279.6 3451.6 3664.9 3868.7 4164.8 4572.4 5110.5 5855.6 5801.4 4737.9 3438.8 1789.5 420.3 47.8 12.7 0.0 
1353.2 1381.9 1416.9 1467.9 1512.4 1557.0 1611.2 1646.2 1687.6 1719.4 1757.6 1783.1 1811.8 1824.5 1872.3 1913.6 1993.2 2092.0 2248.0 
2416.7 2572.8 2732.0 2910.3 3104.5 3327.4 3610.8 3967.4 4260.3 4473.7 4696.5 3607.6 1238.6 372.5 98.7 31.8 12.7 0.0 
1353.2 1369.2 1404.2 1445.6 1499.7 1537.9 1588.9 1636.6 1671.7 1719.4 1744.9 1770.4 1779.9 1789.5 1808.6 1824.5 1827.7 1894.5 1977.3 
2082.4 2209.8 2359.4 2528.2 2747.9 2973.9 3282.8 3493.0 3543.9 3703.1 3591.7 3276.4 2279.8 550.8 171.9 44.6 12.7 0.0 
1353.2 1378.7 1394.6 1420.1 1467.9 1518.8 1569.8 1630.3 1668.5 1722.6 1764.0 1792.6 1805.4 1818.1 1840.4 1837.2 1853.1 1894.5 1942.3 
2028.3 2162.0 2311.7 2512.3 2760.6 3028.1 3292.4 3384.7 3521.6 3413.4 3040.8 2404.0 1101.7 261.1 82.8 38.2 12.7 0.0 
1353.2 1366.0 1378.7 1394.6 1439.2 1487.0 1537.9 1592.1 1662.1 1735.3 1811.8 1881.8 1948.7 2015.5 2092.0 2193.8 2289.4 2448.6 2614.1 
2808.4 3040.8 3263.7 3454.7 3658.5 3754.1 3744.5 3496.1 3270.1 2732.0 2082.4 1350.1 509.5 101.9 35.0 19.1 12.7 0.0 
1353.2 1356.4 1369.2 1381.9 1423.3 1464.7 1518.8 1579.3 1665.3 1744.9 1843.6 1951.9 2069.7 2193.8 2372.2 2591.9 2853.0 3133.2 3403.8 
3642.6 3795.4 3817.7 3668.1 3410.2 3066.3 2684.2 2257.5 1948.7 1525.2 1076.2 655.9 305.7 76.4 31.8 15.9 9.6 0.0 
1353.2 1353.2 1346.9 1362.8 1391.5 1420.1 1467.9 1541.1 1611.2 1684.4 1786.3 1900.9 2018.7 2114.2 2257.5 2483.6 2802.0 3079.0 3327.4 
3505.7 3499.3 3276.4 2865.7 2270.3 1671.7 1127.2 640.0 334.3 168.8 105.1 70.1 50.9 35.0 25.5 15.9 9.6 0.0 
1353.2 1340.5 1321.4 1318.2 1315.0 1315.0 1324.6 1324.6 1283.2 1206.8 1124.0 1060.3 1022.1 1009.4 1009.4 1108.1 1369.2 1741.7 2076.0 
2238.4 2136.5 1757.6 1235.4 754.6 398.0 222.9 149.7 117.8 95.5 79.6 60.5 44.6 35.0 22.3 15.9 9.6 0.0 
1353.2 1324.6 1289.6 1248.2 1206.8 1133.5 1022.1 882.0 719.6 573.1 464.9 455.3 490.4 560.4 636.8 690.9 726.0 761.0 748.3 
662.3 525.4 407.6 312.0 251.5 213.3 181.5 149.7 127.4 105.1 82.8 66.9 47.8 31.8 22.3 15.9 9.6 0.0 
1353.2 1315.0 1254.5 1178.1 1057.1 878.8 697.3 544.5 477.6 458.5 439.4 420.3 410.7 417.1 442.6 464.9 477.6 471.2 442.6 
407.6 356.6 308.9 270.6 245.2 213.3 178.3 152.8 127.4 105.1 79.6 57.3 41.4 31.8 22.3 19.1 9.6 0.0 
1353.2 1311.8 1225.9 1104.9 897.9 678.2 531.7 493.5 477.6 461.7 445.8 429.9 407.6 391.6 375.7 363.0 350.3 340.7 321.6 302.5 
283.4 261.1 235.6 213.3 187.9 168.8 146.5 121.0 95.5 73.2 57.3 44.6 35.0 25.5 19.1 12.7 0.0 
1353.2 1302.3 1187.7 1006.2 754.6 563.6 512.6 496.7 484.0 474.4 455.3 445.8 426.7 407.6 388.5 369.4 356.6 337.5 315.2 289.8 
264.3 238.8 219.7 203.8 187.9 171.9 152.8 130.5 114.6 98.7 86.0 70.1 50.9 31.8 25.5 15.9 0.0 
1353.2 1283.2 1159.0 936.1 671.8 538.1 515.8 506.3 490.4 480.8 464.9 458.5 436.2 420.3 404.4 385.3 363.0 337.5 305.7 273.8 
251.5 232.4 216.5 200.6 187.9 168.8 149.7 133.7 124.2 111.4 98.7 76.4 47.8 31.8 28.7 19.1 0.0 
1353.2 1289.6 1139.9 885.2 624.1 538.1 525.4 515.8 503.1 493.5 484.0 474.4 455.3 445.8 433.0 407.6 375.7 343.9 305.7 273.8 
248.4 229.3 213.3 194.2 171.9 152.8 127.4 114.6 105.1 92.3 79.6 57.3 41.4 35.0 28.7 22.3 0.0 
1353.2 1292.7 1136.7 859.7 601.8 544.5 531.7 519.0 509.5 499.9 490.4 480.8 471.2 464.9 452.1 433.0 401.2 359.8 318.4 280.2 
251.5 229.3 210.2 184.7 159.2 130.5 105.1 92.3 79.6 66.9 54.1 44.6 38.2 31.8 28.7 12.7 0.0 
1353.2 1276.8 1133.5 869.3 592.2 541.3 531.7 522.2 512.6 496.7 490.4 480.8 474.4 464.9 452.1 436.2 407.6 363.0 318.4 280.2 
248.4 229.3 207.0 181.5 152.8 127.4 98.7 86.0 76.4 63.7 50.9 41.4 35.0 31.8 25.5 9.6 0.0 
